100 mA, 65 V PNP Bipolar Junction Transistor - Epitaxial Silicon 

Overview

The 100 mA, 65 V PNP Bipolar Junction Transistor is designed for use in amplifier and switching applications. The device is housed in the TO-92 package, which is designed for medium power applications.

  • This product is general usage and suitable for many different applications.

  • -

  • High Voltage: BC556 VCEO= -65V
  • Low Noise: BC559,BC560
  • Complement to BC546...BC550Switching and Amplifier

Tools and Resources

Product services, tools and other useful resources related to BC556B(LEGACY FAIRCHILD)

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

BC556BTA

Loading...

Active

CAD Model

Pb

A

H

P

TO-92-3 LF

NA

0

FNFLD

2000

N

PNP

General Purpose

0.65

0.1

65

80

5

0.9

0.75

200

450

150

0.5

$0.0328

More Details

BC556BTF

Loading...

Active

CAD Model

Pb

A

H

P

TO-92-3 LF

NA

0

REEL

2000

N

PNP

General Purpose

0.65

0.1

65

80

5

0.9

0.75

200

450

150

0.5

$0.0328

More Details

BC556BTFR

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-92-3 LF

NA

0

REEL

2000

N

PNP

General Purpose

0.65

0.1

65

80

5

0.9

0.75

200

450

150

0.5

Price N/A

More Details

BC556BU

Loading...

Obsolete

CAD Model

Pb

A

H

P

-

NA

-

BULK

10000

N

PNP

General Purpose

0.65

0.1

65

80

5

0.9

0.75

200

450

150

0.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.